Publish your products
AviProtek® Bird Friendly Glass
AviProtek® Bird Friendly Glass

    AviProtek® Bird Friendly Glass

    AviProtek® products are Walker’s foremost bird friendly glass solutions. Acid etched markers on the exterior surface (surface 1) maximize the visibility of patterns to birds and minimize the risk of collision. AviProtek® products are well suited for use in guard rails, linkways, and shelters. This product can also help with project certification under LEED® and other green building rating systems. Like other Walker products, AviProtek® bird friendly glass comes with a 10-year warranty against surface degradation and is supported by EPD and HPD® documentation.

    For applications that require a low-e coating on surface 2, you may prefer our AviProtek® E bird friendly glass options.

    Specification
    • Walker Glass is a leading manufacturer of architectural glass and etched glass solutions designed for high-performance interior and exterior applications. Specializing in acid-etched glass, bird-friendly glazing, and decorative glass, Walker combines innovation with sustainability. Their aviation-friendly glass meets modern building code compliance while enhancing aesthetic appeal and occupant safety.

      With a wide portfolio including mirrored glass, low-iron glass, opaque glass, and frosted glass, Walker supports commercial glazing projects of all sizes. Their custom glass fabrication, patterned glass, and UV-resistant coatings make them a go-to for architects and designers seeking both performance and beauty.

      As a pioneer in glass manufacturing, Walker also leads in LEED-compliant glass and solar control glazing. Their acid-etched mirror products and anti-glare finishes serve both functional and visual goals. Backed by decades of expertise, Walker Glass delivers high-quality glazing solutions for a range of markets—from office towers to institutional spaces.

    Technical specification
    • Unique ref.aviprotek
    • Product familyBird Friendly Architectural Glass
    • Product groupAviProtek® Flat Glass
    • TypeObject (single object)
    • Date of publishing2025-01-17
    • Edition number1
    Related
    • Material mainGlass
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction Materials - Glass & Glazing
    • Uniclass 2015 CodePr_25_71_33
    • Uniclass 2015 DescriptionGlass and glazing sheets and profiles
    • CSI MasterFormat 2014 Code08 81 00
    • CSI MasterFormat 2014 TitleGlass Glazing
    • OmniClass Number23-17 15 11
    • OmniClass TitleGlass Glazing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit