Publish your products
Basic awning with cable guidance
Basic awning with cable guidance
Basic awning with cable guidance
Basic awning with cable guidance

    Basic awning with cable guidance

    Cable-guided basic awnings are a cost-effective, textile, external sun shading system with awning fabric that is wound and unwound on a shaft. The lateral guidance uses slender tension cables in which the awning fabric is guided with the end rail. The awning fabric is housed in an extruded aluminium box.

    Cost-effective across the board

    The right choice for standard solutions: The basic awning in sizes 80/100 meets every expectation of a textile external sun shading system with vertical glass areas – at an attractive price.

    Creative

    Individual colour combinations for an appealing facade design: Wide range of colours available for powder-coated aluminium components. Over 300 designs from the WAREMA awning collection can be selected for the awning fabrics.

    Space-saving

    The cable guidance saves space and can be integrated into almost any facade: The slender, lateral tension cables reliably guide the awning fabric over the end rail.

    Quiet

    Stable and quiet: The tension springs moderate short-term wind loads on the awning fabric and tension cable and reduces any noise development.

    Compact

    Ideal for new buildings, retrofits and renovations: Installed in front of the window, this system suits any design of building. The small compact boxes are the ideal solution for the renovation of listed buildings.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx3000 mm
      Order height mx3000 mm

      Keyfacts:

      • Cable-guided end rail
      • Extruded box
    Technical specification
    • Unique ref.Basic-awning-cable-guidance
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)1400
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit