Publish your products
Front-mounted awning as markisolette
Front-mounted awning as markisolette
Front-mounted awning as markisolette
Front-mounted awning as markisolette

    Front-mounted awning as markisolette

    Front-mounted awnings as markisolette are a textile, external sun shading system with awning fabric that is wound and unwound on a shaft. The lateral guidance is equipped with a projection system that automatically tilts the bottom section of the awning fabric when the awning is lowered. The extruded box is located in front of the window.

    Protected, fold-out

    Sun shading system & unobstructed view with tilt effect: The top section of the awning fabric protects against heat, prying eyes and offers glare control. The bottom section folds out and ensures an unobstructed view out.

    Compact

    Ideal for new buildings, retrofits and renovations: Installed in front of the window, this system suits any design of building. The small compact box can be unobtrusively embedded in plaster on listed buildings and renovations or integrated with a visible box to create a design feature.

    Unusual

    Varied accents on the facade: The tilted awning fabric turns your facade into an eye-catcher. A combination with vertical window awnings creates a unique appearance.

    Premounted

    Front-mounted systems in a compact design: The box with the awning fabric already built-in and rolled up is attached to the guide rails and mounted in front of the window as one unit. No separate box fixing is required.

    Creative

    Individual colour combinations for an appealing facade design: Wide range of colours available for powder-coated aluminium components. Over 300 designs from the WAREMA awning collection can be selected for the awning fabrics.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx4000 mm
      Order height mx3500 mm

      Keyfacts:

      • Projection system
      • Extruded box
      • No additional box fixing required
    Technical specification
    • Unique ref.Front-mounted-awning-markisolette
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)1400
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit