Publish your products
Basic shaft awning with cable guidance
Basic shaft awning with cable guidance
Basic shaft awning with cable guidance
Basic shaft awning with cable guidance

    Basic shaft awning with cable guidance

    Cable-guided basic shaft awnings are a textile, external sun shading system with awning fabric that is wound and unwound on a shaft. The lateral guidance uses slender tension cables in which the awning fabric is guided with the end rail. Installation is done using the fabric shaft consoles in the on-site shaft or an on-site cover panel.

    Accentuating

    Effective and stylish building shading: Basic shaft awnings are a weather-proof, external sun shading system with awning fabric that is wound and unwound on a shaft and laterally guided.

    Integrable

    Get the best from the on-site conditions: Shaft systems are suitable for installation in on-site shafts or lintel boxes.

    Space-saving

    The cable guidance saves space and can be integrated into almost any facade: The slender, lateral tension cables reliably guide the awning fabric over the end rail.

    Quiet

    The tension spring moderates short-term wind load on the awning fabric and tension cable and reduces any noise development.

    Solid

    Reliable system: Basic shaft awnings are fixed in the on-site shaft using the fabric shaft consoles.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx3000 mm
      Order height mx3000 mm

      Keyfacts:

      • Slender cable guidance
      • Without box
      • Fixation via consoles
    Technical specification
    • Unique ref.Basic-shaft-awning-cable-guidance
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)1400
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit