Publish your products
Basic shaft awning with drop arm
Basic shaft awning with drop arm
Basic shaft awning with drop arm
Basic shaft awning with drop arm
Basic shaft awning with drop arm

    Basic shaft awning with drop arm

    Basic shaft awnings with drop arm are a textile, external sun shading system with awning fabric that is extended and tilted by the lateral drop arms and end rail. The awning fabric on the fabric shaft is supported laterally by fabric shaft consoles. Installation is done using the fabric shaft consoles in the on-site shaft or an on-site cover panel.

    Protected, transparent

    Sun shading system and unobstructed view out: Tilted drop arms offer protection from direct solar radiation and glare control. And you still get the view out.

    Full of character

    The tilted awning fabric lends facades a lively, light character. A combination with vertical window awnings creates a unique, attractive appearance.

    Integrable

    Get the best from the on-site conditions: Shaft systems are suitable for installation in on-site shafts or lintel boxes.

    Invisible

    Unobtrusively integrated into the building structure: When raised, the sun shading system disappears into the shaft.

    Cost-efficient

    Meets every expectation of a textile external sun shading system: The basic shaft awning is a flexible, versatile yet cost-effective product.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx4000 mm
      Order height mx1600 mm

      Keyfacts:

      • Drop arm
      • Without box
      • Optional clamping supports
    Technical specification
    • Unique ref.Basic-shaft-awning-drop-arm
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)1400
    • Width (mm)1200
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit