Publish your products
Patio side screen 390
Patio side screen 390
Patio side screen 390
Patio side screen 390

    Patio side screen 390

    Patio side screens 390 offer laterally extendible privacy and protection from sun and wind to complement patio awnings.

    Lateral protection

    For more privacy: Practical lateral visual privacy, as well as protection from sun and wind, for enjoying many pleasant hours on the patio. 

    Durable

    Protected against dust and soiling: When retracted, the fabric vanishes into the cassette box.

    Suitable

    Harmonious addition to the awning: On request, also match with the slope of the sun shading product with an angled covering of the fabric.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order height mx2500 mm

      Keyfacts:

      • Manually extendible patio side screen provide lateral visual protection, as well as protection from sun and wind
      • Optional sloped fabric shape
    Technical specification
    • Unique ref.Patio-side-screen-390
    • Product familyOutdoor Living
    • Product groupTerrace and garden
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)2500
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit