Publish your products
Insect screen roller blinds
Insect screen roller blinds
Insect screen roller blinds
Insect screen roller blinds

    Insect screen roller blinds

    The insect screen roller blind consists of a cassette, gauze, guide rails and a handle rail. The gauze is rolled and unrolled on a shaft. The roller blind fits either externally in front of a conventional window or internally on the sloped area of a skylight.

    Ready to use

    Compact, rigidly mounted roller blind with lateral guide rails: when not in use, the insect screen gauze disappears into an aluminium cassette where it is protected from wind and dust but is ready for deployment at any time.

    Versatile

    For indoor and outdoor use: externally on conventional windows and doors, and internally on roof slopes in front of skylights.

    Flexibly protected

    Flexible protection from insects: for relaxed meals without wasps, focused work without flies and restful sleep without mosquitoes.

    Comfortable

    Smooth and controlled raising and lowering via spring-loaded shaft: the soft-raise function supports smooth raising. When lowered, the catch mechanism fixes the handle rail. When lowered, the spring-loaded shaft ensures visually clean, tight tensioning of the gauze.

    Easily mounted

    The cassette is placed on the guide rails, where it is then engaged. The insect screen roller blind is attached externally via the guide rails to the window frame or facade, or internally on the sloped area of a skylight.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx2000 mm
      Order height mx2400 mm

      Keyfacts:

      • compact system
      • Insect screen gauze is rolled up
      • lateral guidance via guide rails
    Technical specification
    • Unique ref.Insect-screen-roller-blinds
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)1500
    • Width (mm)1000
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit