Publish your products
Moderate Climate Wall Hydrant with Chrome Plated Face, Integral Vacuum Breaker - HY-430
Watts

Moderate Climate Wall Hydrant with Chrome Plated Face, Integral Vacuum Breaker - HY-430

Watts Drainage HY-430 moderate climate key operated wall hydrant with chrome plated face, integral vacuum breaker, 3/4"(19) hose connection, 3/4"(19) female x 1"(25) male pipe connection, all bronze head, seat casting and internal working parts, and loose key. Complies with ASSE 1019-2004, UPC/IAMPO Listed. Max. operating pressure 125 psi.
Specification
  • Keywords: 1/2 in tapping, 2 in no hub, bronze body and working parts, cast iron, dual temperature, epoxy coated, fits 10 inch wall, key operated, loose key, non-freeze, polished bronze face, stainless steel box, trap primer adaptor, wall hydrant,
Technical specification
  • Unique ref.1308
  • Product familyDrainage Products
  • Product groupFixtures for Liquids
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainBronze
  • Material secondaryChrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationObject
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit