Publish your products
Frost-Proof Automatic Self-Draining Wall Hydrants - LFFHB
Frost-Proof Automatic Self-Draining Wall Hydrants - LFFHB
Frost-Proof Automatic Self-Draining Wall Hydrants - LFFHB
Frost-Proof Automatic Self-Draining Wall Hydrants - LFFHB
    Watts

    Frost-Proof Automatic Self-Draining Wall Hydrants - LFFHB

    Series LFFHB Frost-Proof Automatic Self-Draining Wall Hydrants are designed to provide freeze protection of the external water supply as well as backflow protection to the potable water supply. They feature solid brass construction with a nickel plated finish, 0.8mm thick copper tube, plastic vacuum breaker, and heavy metal handle. Repairs can be made inline without removing the sill cock from the waterline. Designed to ASSE Standard 1019 and are certified to CSA B125 and CSA B64.2. Available with 1/2 in. solder or 1/2 in. male IPS inlet (Model LFFHB-1).

    Specification
    • Features

      • Provides freeze protection of the external water supply as well as backflow protection to the potable water supply
      • Plastic vacuum breaker prevents contamination of the potable water supply from backsiphonage and backpressure
      • Repairs can be made inline without removing the sill cock from the waterline
      • Designed to ASSE Standard 1019 and are certified to CSA B125 and CSA B64.2



    Technical specification
    • Unique ref.LFFHB
    • Product familyPlumbing & Flow Control Solutions
    • Product groupShutoff Valves > Residential Hydrants
    • TypeObject (single object)
    • Date of publishing2024-08-14
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationObject
    • UNSPSC nameHydrants
    • UNSPSC code40141726
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • CSI MasterFormat 2014 Code40 05 09
    • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit