Publish your products
Lead Free* Brass, Wye-Pattern Strainers with Tapped Retainer Cap - LF777SI, LFS777SI
Watts

Lead Free* Brass, Wye-Pattern Strainers with Tapped Retainer Cap - LF777SI, LFS777SI

4.2 out of 5 stars4.2(5 reviews)
Series LF777SI, LFS777SI Lead Free* Brass Wye-Pattern Strainers feature a wye-pattern, Lead Free* brass body stainless steel screen and solid tapped retainer cap with NBR gasket. Model LF777SI comes with threaded connections and is available in sizes 3/8 to 3 in. (10 to 80mm). Model LFS777SI comes with solder connections and is available in sizes 1/2 to 2 in. (15 to 50mm). Model LF777SI - Maximum Pressure (non shock): 400psi (27.6 bar) @ 210°F (99°C) WOG, 125psi (8.6 bar) @ 353°F (178.3°C) WSP. Model LFS777SI - Maximum Pressure (non shock): 400psi (27.6 bar) @ 150°F (66°C) 15psi (103 kPa) @ 250°F (121°C) WSP.
Specification
  • Body Material: Lead Free* cast copper silicon alloy
    Connection Size: 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3"
    Connection Type: Threaded and Solder Connections
    Industry Standards: NSF 61 Annex G certified
    Working Pressure: 3/8"–2"
    Maximum Working Temperature: 353ºF (178ºC)
Technical specification
  • Unique ref.6840
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States