Publish your products
Lead Free* 2-Piece, Full Port, Brass Ball Valves - LFFBV-4,  LFFBVS-4
Watts

Lead Free* 2-Piece, Full Port, Brass Ball Valves - LFFBV-4, LFFBVS-4

Series LFFBV-4, LFFBVS-4 2-Piece, Full Port, Brass Ball Valves are suitable for a full range of liquids and gases in residential and commercial applications.
These valves feature an adjustable packing for longer service life, a bottom loaded blow-out proof stem for safety, a fluorocarbon elastomer stem O-ring to prevent stem leaking at installation, and are rated to 600psi WOG/150psi WSP 1/4in. & 2in. (8 & 50mm) and 400psi WOG/125psi WSP 2 1/2in. & 3in. (65 & 80mm). The LFFBV-4, LFFBVS-4 features Lead Free* construction to comply with Lead Free* installation requirements.
Specification
  • Body Material: Forged Lead Free* Copper Silicon Alloy
    Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3"
    Connection Type: Threaded and Solder Connections
    Industry Standards: Certified to NSF/ANSI Standard 61-G
    Working Pressure: 1⁄4"– 2" (8 – 50mm)
    Maximum Working Temperature: 400˚F (204˚C)Keywords: 1440wog, 600wsp, adapter stop valve, backflow valve, closureplug, fitting, fittings, lead free, lf, plastic fittings, plastic quick connect, plastic quick-connect, pressure valve, push fit, quick connect, quick connect fitting, quick connect fittings, quick-connect, quick-connect adapter valve, quick-connect fitting, quick-connect fittings, reducing valve, rpza, ss, stainless, steel, strainer, tapped, thread, threaded, valve, vlv. lead free, wyestrainer, y
Technical specification
  • Unique ref.7661
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States