Publish your products
Lead Free* 3-Piece, Full Port, Ball Valves - LFB6800, LFB6801
Watts

Lead Free* 3-Piece, Full Port, Ball Valves - LFB6800, LFB6801

Series LFB6800, LFB6801 3-Piece, Full Port, Lead Free* copper silicon alloy Ball Valves feature an in-line maintenance design that offers serviceability of all operating parts without disturbing the rigid pipeline system. The LFB6800, LFB6801 & #8217;s full port orifice ensures maximum flow capacity, while Durafill® seats, stainless steel ball and stem provide maximum safety and highest operating pressure and temperature limits. The LFB6800, LFB6801 features Lead Free* construction to comply with Lead Free* installation requirements.
Specification
  • Body Material: Lead Free* Brass
    Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
    Connection Type: Threaded NPT and Solder Connections
    Industry Standards: BAA/ARRA Compliant; MSS-SP-110 Standards
    Working Pressure: 1/4" – 1" 600psi (41 bar) WOG non-shock
    Maximum Working Temperature: 450˚F (232˚C)Keywords: 150wsp, 200wog, 2pc, 316ss, 3piece, 600wog, ball, ball valve, ballandstem, ballvalve, brass ball valve, bronze, cap and chain, cold valve, combination, combination valve, conventional, cxc, electric, emv, fbv, female thread union, float, full port, fullport, gate valve, hc, heater, hot, lead free, lead free brass, lf, lf ball valve, lftwh, motorvalve, non, nrs, plastic, plsfloat, port, relief, relief valve, rising, rv, set, solder, spring check, ss, ssball, ssstem, stem, sweat, tailpiece, tankless, thread, threaded, threepiece, twh, two piece, twopiece, ut, valve, vlv, water
Technical specification
  • Unique ref.7842
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit