Publish your products
Bronze Process Steam Pressure Regulators - 252A
Watts

Bronze Process Steam Pressure Regulators - 252A

Series 252A Process Steam Pressure Regulators are used in commercial, industrial, and institutional applications to regulate steam pressure in autoclaves, steam tables/irons, vulcanizers and large capacity process services. They are highly sensitive to reduced pressure changes. They have a bronze body construction with NPT threaded female inlet and outlet connections, stainless steel strainer, laminated metal diaphragm, and sensitivity adjustment feature for critical flow. Series 252A offers full volume with minimum pressure drop and in-line serviceability. It is ideal for use on sterilizers, process lines, testing fixtures, and oil lines. Tight seating Model 252A-T available for dead end and liquid services. Maximum Supply Pressure: Up to 300psi (21 bar).

Specification
  • Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    • Highly sensitive response to reduced pressure changes, with ability to maintain full volume without appreciable reduced pressure drop
    • Bronze body with stainless steel strainer screen, disc and stem guide
    • Serviceable in-line
    • Sensitivity adjuster eliminates vibrating that can arise due to critical flow requirements
Technical specification
  • Unique ref.Bronze-Process-Steam-Pressure-Regulators-252A
  • Product familyPlumbing & Flow Control Solutions
  • Product groupPressure Reducing Valves > Steam
  • TypeObject (single object)
  • Date of publishing2019-03-08
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code40 94 00
  • CSI MasterFormat 2014 TitleSelf-Contained Pressure Regulators
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit