Publish your products
Leak Defense System (LDS) - Dual NPT - LDS-3-D
Leak Defense System (LDS) - Dual NPT - LDS-3-D
    Watts

    Leak Defense System (LDS) - Dual NPT - LDS-3-D

    Dual (Hot & Cold) Flow-Based Leak Detection

    Features

    • Automatic or manual water shutoff valve with advanced, non-mechanical flow-sensing technology
    • Custom proprietary sensor with control PCB internal to actuator
    • Full-port lead-free brass ball valve with stainless steel probe pipe
    • Various alarm and alert types (See Controllers)
    • Shut off a single valve or an entire zone with one touch
    • Requires LDS-3-WCP or CCM to interact with the valve

    Specification
    • Feature List

      Connections Input NPT male (0.75" - 4")
      Output NPT female
      Wall Power NEMA 5-15R 120 VAC (Non-GFI)*
      Transformer NEMA 5-15P
      IN: 120VAC
      OUT: 24VAC (10ft cable length)
      Non-Continuous Max Power Draw 2.0 amp @120VAC**
      Continuous Idle Power Draw 0.1 amp
      Optional Pressure Sensor Contact Sales
      Valve Position Confirmation Yes
      Communication RF: 433 MHz valve to WCP/CCM***
      Wired: RS-485 (TIA/EIA-485)
      Cable Specification Belden 2413F (Plenum), 2412 (Riser), 2149A (Outdoor), OSP6F (Underground) or equivalent
      Max Water Pressure 600 PSI (@ 176°F)
      Max Water Temperature 366°F (@ 96 PSI)
      Mid-Range Temp /Pressure 250°F / 400 PSI
      Max Ambient Temperature 133°F
      Actuator Torque 133 to 1680 in-lbs
      15 to 190 NM (size dependent)
      Overload Torque Protection Yes
      Auto/Manual Modes Yes
      Ball Valve Lead-free
      Open/Close Cycle Time 8-15s (depending on size)
      Actuator Enclosure Self extinguishing techno-polymer
      RF transmissive (NEMA 4x)
      Anti-Condensation Heater Yes
      Orientation (specify H or V) No restrictions
      Input Auto Reset PCB Fuse Yes
      Certifications UL 1951, CSA C22.2 No. 14, 18, NSF
      61 & 372
      Valve-to-Valve Distance Max 20’ between valves, 10' between valve and PBE
      Flow Sensitivity Flow Sensitivity Contact Sales (Size Dependent)
    Technical specification
    • Unique ref.LDS-3-d-leak-detection-valve
    • Product familyLeak Defense
    • Product groupAutomatic Water Shutoff Valves
    • TypeObject (single object)
    • Date of publishing2024-09-19
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryElectrical - Controls
    • Uniclass 2015 CodePr_65_54
    • Uniclass 2015 DescriptionValve products
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit