Publish your products
Boiler Control, Four tN4, BAS, Four Boiler, DHW and Setpoint - 284
Watts

Boiler Control, Four tN4, BAS, Four Boiler, DHW and Setpoint - 284

The Boiler Control 284 is designed to operate up to four boilers to accurately maintain a target water temperature. The 284 operates both condensing and non-condensing boilers that are either modulating, single stage or two stage to provide a flexible, cost effective mixed boiler plant solution with better system performance. The target water temperature is based on outdoor temperature reset or a fixed setpoint for space or process heating applications. Additional loads supplied by the 284 include domestic hot water & fixed setpoint heating. Boiler equal run-time rotation, stand-by primary pump operation & pump exercising all increase boiler plant reliability. The 284 communicates with a Building Automation System (BAS) using BACnet® or Modbus® for remote monitoring & adjustment capability. tekmarNet® Thermostats or a tN4 Gateway 485 can be added to optimize system performance and provide remote monitoring capability.

Features

  • Condensing & non-condensing boiler groups, modulating, single stage or two stage
  • Outdoor temperature reset, programmable schedules
  • BACnet® or Modbus® communication, primary pump sequencing
  • tekmarNet® 4 compatible, control up to four boilers
Specification
  • Literature: 284_A, 284_B, 284_C, 284_D
    Control: Microprocessor control. This is not a safety (limit) control
    Packaged weight: 5.5 lb. (2490 g)
    Dimensions: 8-1/16" H x 11-1/8" W x 2-15/16" D (204 x 282 x 74 mm)
    Enclosure: Blue PC+ABS plastic with metal top and bottom conduit connection walls, NEMA type 1
    Approvals: CSA C US, meets class B: ICES & FCC Part 15, BTL Listed
    Ambient conditions: Indoor use only, 32 to 122°F (0 to 50°C), < 90% RH noncondensing
    Power supply: 115 V (ac) ±10%, 60 Hz, 18 VA
    Primary Pump relays: 230 V (ac) 10 A, 1/2 hp
    Boiler Pump / Valve & IDHW Pump relays: 230 V (ac) 5 A, 1/3 hp
    Boiler Stage, Auxiliary & Alert relays: 230 V (ac) 5 A, 1/6 hp
    Modulating outputs: 4 x 0-10 V (dc) 500 ohm minimum load impedance / 4-20 mA 1 kohm max load impedance
    Calls: 24 V (ac) or Short
    Sensors: NTC thermistor, 10 kohm @ 77°F (25°C ±0.2°C) ß=3892
    –Included: Outdoor Sensor 070 and 2 of Universal Sensor 082
    –Optional: tekmar type: 071, 078, 082
    Warranty: Limited 3 Year (See 284_D for full warranty)
Technical specification
  • Unique ref.tekmar-284
  • Product familyHVAC & Hot Water Solutions
  • Product groupControls > Multi-Staging
  • TypeObject (single object)
  • Date of publishing2020-06-14
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationElectrical Element
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_80_51
  • Uniclass 2015 DescriptionMeasuring and metering products
  • CSI MasterFormat 2014 Code26 09 16
  • CSI MasterFormat 2014 TitleElectrical Controls and Relays
  • OmniClass Number23-27 11 15
  • OmniClass TitleFlow Measuring Instrument And Controls
  • CSI UniFormat II CodeD3060
  • CSI UniFormat II TitleControls and Instrumentation

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit