Publish your products
Boiler Pressure Relief Valves - 174A
Watts

Boiler Pressure Relief Valves - 174A

4.7 out of 5 stars4.7(6 reviews)

Series 174A Boiler Pressure Relief Valves are used in hot water heating and domestic supply boiler applications to protect against excessive pressures on all types of hot water heating supply boiler equipment. They have a bronze body construction with NPT threaded female inlet and NPT threaded female outlet (drain) connections, non-metallic disc-to-metal seating, stainless steel spring, and test lever. Series 174A resists corrosive water conditions, sticking, and freezing, and it prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief and shall not be used as an operating control. Standard Pressure Setting: 30psi (206.9 kPa). Pressure Range: In 5psi (34.5 kPa) increments from 30 to 150psi (2 to 10 bar) with corresponding high ratings from 650,000 to 14,370,000 BTU/hr.

Specification
  • Features

    • Non-mechanical seat-to-disc alignment will not stick or freeze
    • Valve protects hot water heating boiler equipment from excessive pressure
    • Bronze body with stainless steel spring
    • Seat is located above drain to prevent water from being trapped and sediment from fouling the seat
Technical specification
  • Unique ref.Boiler-Pressure-Relief-Valves-174A
  • Product familyPlumbing & Flow Control Solutions
  • Product groupRelief Valves
  • TypeObject (single object)
  • Date of publishing2021-09-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit