Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
watts/products/344dccad-c2e0-44e9-bf3a-70c2858eee7a
Home
Categories
Plumbing
Drainage
Heavy Duty Cast Iron Floor Drain - FD-6
Available in United States
Watts
Follow
Heavy Duty Cast Iron Floor Drain - FD-6
Series FD6 cast iron heavy duty floor drain with secured grate.
Download
Specification
Specification
Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, floor drain
Technical specification
Technical specification
Unique ref.
FD-6-Floor-Drain
Product family
Drainage Solutions
Product group
Floor Drains Channels Trench > Floor Drains
Type
Object (single object)
Date of publishing
2020-03-24
Edition number
1
Links
Links
Product url
https://www.watts.com/products/drainage-solutions/floor-drains-channels-trench/floor-drains/fd6
Technical description
https://www.watts.com/dfsmedia/0533dbba17714b1ab581ab07a4cbb521/61996-source/ES-WDLC-FD6
Related
Related
Material main
PVC
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Drainage
Uniclass 2015 Code
Ss_50_30_08
Uniclass 2015 Description
Below ground gravity drainage systems
CSI MasterFormat 2014 Code
22 14 26.16
CSI MasterFormat 2014 Title
Facility Area Drains
OmniClass Number
23-31 27 00
OmniClass Title
Floor Drains
Region availability
North America
Canada
United States
Similar products
Watts
General Purpose Floor Drain - FD-390
4.1
(
7
)
Download
Watts
Large Capacity 15 in. Square Floor Drain - FD-1390
4.4
(
5
)
Download
Watts
Bottom-Entry Bimetal Thermometer - TBR
4.1
(
8
)
Download
Watts
2-Piece, Full Port, Cast Iron Flanged Ball Valves - G4000M1
Download
Watts
Lead Free* Wye-Pattern Bronze Strainers - LF777, LFS777
3.9
(
8
)
Download
Watts
PDI Certified Grease Interceptor - WD-SERIES
Download