Publish your products
Moderate Climate Narrow Wall Hydrant w/NB Box - HY-450
Watts

Moderate Climate Narrow Wall Hydrant w/NB Box - HY-450

Series HY-450 moderate climate narrow wall hydrant is a concealed anti-siphon unit with a nickel bronze box, chrome plated face, integral vacuum breaker, 3/4 inch hose connection, 360 degree swivel pipe connection with 3/4 inch (19mm) female / 1 inch (25mm) male threads. It has a bronze head, seat casting, and internal working parts and loose key. Complies with ASSE 1019-2004. UPC/IAPMO Listed. Maximum operating pressure is 125 psi.

Specification
  • Features

    • Specified in mild climates or interior walls
    • Commercial grade design and construction
    • Swivel inlet connection
    • Anti-siphon

    Keywords: tankless, water, heater, valve, set, lead, free, cotter, pin, float, valve

Technical specification
  • Unique ref.HY-450
  • Product familyDrainage Products
  • Product groupFixtures for Liquids
  • TypeObject (single object)
  • Date of publishing2023-03-08
  • Edition number1
Related
  • Material mainBronze
  • Material secondaryChrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationObject
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit