Publish your products
Industry Standard Back-To-Back Horizontal Carrier for Floor Mounted Back Outlet Bowl - ISCA-101-D-BF
Watts

Industry Standard Back-To-Back Horizontal Carrier for Floor Mounted Back Outlet Bowl - ISCA-101-D-BF

Watts ISCA-101-D-BF Industry Standard back-to-back horizontal water closet carrier for floor mounted back outlet bowl, with epoxy coated cast iron fitting, 4"(102) no hub waste and 2"(51) no hub vent connections, epoxy coated cast iron patented compression seal faceplate assembly, epoxy coated cast iron foot supports with incremental height markings, and adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts.

Specification
  • Keywords: cast iron, horizontal left, industrial standard, no hub waste and vent, single closet carrier, watts, drainage, drains, plumbing

    Features

    • Carrier provides transition to piping system
    • Reversible uprights embossed with incremental height markings
    • Compression seal nipple does not require sealants, positively holds test
    • For floor mounted back outlet bowls back-to-back
Technical specification
  • Unique ref.ISCA-101-D-BF-Industry-Standard-Back-To-Back-Horizontal-Carrier-Floor-Mounted
  • Product familyDrainage Solutions
  • Product groupFixture Carriers
  • TypeObject (single object)
  • Date of publishing2022-03-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit