Publish your products
Steam Check Valve 600-Z3
Watts

Steam Check Valve 600-Z3

4.8 out of 5 stars4.8(6 reviews)

Series 600-Z3 Steam Check Valves are used in high cycle steam applications. They feature a bronze body and heavy internal construction for longer life, conical 316 stainless steel disc for full fluid flow, Super Teflon seat for higher temperature rating, and heavy duty stainless guide road to enhance disc guidance. The Series has a low pressure drop and can be installed in a horizontal or vertical position. Maximum Pressure: 400psi (27.6 bars) WOG non-shock @ -20°F to 100°F (-29°C to 38°C); 150psi (10 bars) WSP @ 366°F (186°C)

Features

  • Low pressure drop equivalent to a swing check
  • Performs silently and efficiently in high cycle high temperature steam applications
  • Designed and constructed for full flow and longer life
Specification
  • Keywords: assembly, backflow, backflow valve, ballvalve, bonnet, builtin bypass, bypass, check, checkvalve, coupling, cover, double, doublecheck, expansion, fill, fire, fullport, high capacity, high capacity pressure reducing valve, high capacity water pressure reducing valve, high pressure, hydronic, inlet strainer, kit, lead free, lf, lf223, lfn223, lock, low pressure, male, pressure reducing valve, preventer, prevention, prv, quarter turn shutoff, quarterturn, quick, reduce pressure valve, reducing valve, releif, relief, repair, rpza, rubber, seat, separator, shut-off, tank, threaded, twopiece, ullisted, union angle inlet, union angle outlet, valve, vlv, water pressure reducing valve, water pressure reducing valves, wp valve, wprv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Technical specification
  • Unique ref.steam-check-valve-600-z3
  • Product familyPlumbing & Flow Control Solutions
  • Product groupCheck Valves
  • TypeObject (single object)
  • Date of publishing2019-04-27
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_85
  • Uniclass 2015 DescriptionSteam valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit