Publish your products
Steam Safety Relief Valves, ASME Section IV - 315-M2
Steam Safety Relief Valves, ASME Section IV - 315-M2
    Watts

    Steam Safety Relief Valves, ASME Section IV - 315-M2

    Series 315-M2 steam safety relief valves are used in commercial and industrial applications for low-pressure steam heating boilers and process equipment. They have a bronze body construction with NPT threaded male inlet and threaded female outlet (drain) connection, stainless steel spring, top-guided stem, and non-stick PTFE® disc to metal seating. ASME Section IV at 15 psi (103 kPa) set point.

    Specification
    • Features

      • Non-sticking PTFE disc
      • Bronze body and stainless steel spring
      • High-capacity valve protects low pressure steam heating and process equipment
      • Seat is located above drain to prevent water from being trapped and sediment from fouling the seat
    Technical specification
    • Unique ref.Steam-Safety-Relief-Valves-315-M2
    • Product familyPlumbing & Flow Control Solutions
    • Product groupRelief Valves
    • TypeObject (single object)
    • Date of publishing2021-09-03
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit