Publish your products
Contemporary Collection: Next Gen Sliding Patio Door
Contemporary Collection: Next Gen Sliding Patio Door
Contemporary Collection: Next Gen Sliding Patio Door

    Contemporary Collection: Next Gen Sliding Patio Door

    4.4 out of 5 stars4.4(14 reviews)

    CONTEMPORARY COLLECTION 

    NEXT GEN SLIDING PATIO DOOR

    Combining narrow panel profiles and a low-profile sill to achieve industry leading performance at sizes that rival the widest and tallest in the industry. Full perimeter locking system combines with innovative design delivers outstanding performance. 

    • Style
      • Slim-line modern appearance with more exposed glass to maximize views.
    • Configuration
      • Available in 2-panel, 2-panel with direct set, and 4-panel.  5’ wide by 10’ high maximum door panel sizes.
    • Industry Leading Performance
      • Full perimeter locking system combined with innovative design delivers outstanding performance
    • Operation
      • Unmatched sliding operation when compared to other standard sliding doors.
    • Materials
      • Durable and low maintenance, extruded aluminum exteriors stand up to the harshest elements, resisting dents, dings and scratches with rot-resistant composition.
    • Sill Design
      • Low profile, high performance sill delivers outstanding performances with seamless floor transition.







    Relates to: Sliding Doors, Patio Doors, Interior Doors, Doors, Glass Panel Doors, Exterior Doors. 

    Specification
    • Click on the product page for the Next Gen Sliding Patio Door to access the Quick Specifications, Technical Specifications, Structural Data, and Thermal Tests.

    Technical specification
    • Unique ref.NextGenPatioDoor
    • Product familyContemporary Collection
    • Product groupWeather Shield Contemporary Collection
    • TypeObject (single object)
    • Date of publishing2020-01-30
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryTimber
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • ETIM CodeEC001521
    • ETIM NameDoor sliding contact
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • CSI MasterFormat 2014 Code08 32 00
    • CSI MasterFormat 2014 TitleSliding Glass Doors
    • OmniClass Number23-17 11 23 13
    • OmniClass TitleSliding All Glass Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit