Publish your products
Premium Series: Direct-set Window
Premium Series: Direct-set Window
Premium Series: Direct-set Window
Premium Series: Direct-set Window

    Premium Series: Direct-set Window

    Let your thoughts take shape with our Premium Series specialty shape windows. Choose among limitless sizes, shapes and styles – as well as finishes, colors and materials – to create a unique architectural flair all your own. But the benefits don’t end there; these windows still offer all of the energy efficiency and durability we’re known for.

    • Style: Contemporary sleek design provides abundant light in any room, as the glass is directly glazed into the frames of our specialty shape windows.
    • Configuration: Satisfy your creative urges with a wide range of windows shapes and sizes, hand crafted to perfectly suit your space.
    • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
    • Operation: Fixed pane design with rectangular units available up to 70 sq. feet of glass.
    • Materials:  The simulated sash option gives the appearance of a true sash window with the performance of a direct-set, stationary option.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.PremiumSeriesDirectSetWindow
    • Product familyPremium Series
    • Product groupWeather Shield Premium Series
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameFixed windows
    • UNSPSC code30171609
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit