Publish your products
wedi Curb Full Foam LEAN US

wedi Curb Full Foam LEAN US

wedi curbs are available in several options for shower entry designs where transitions are required, and can be installed with wedi Fundo shower bases, as well as conventional mortar bed systems. Waterproof and versatile, wedi curbs may be tiled before glass doors, panels or glass blocks are installed. Epoxy glue is recommended instead of screw fasteners when installing shower door tracks. The solid curb options are slightly sloped on the top surface so water will run back into the shower. Solid curbs carry a weight of up to 280 lbs/ft. once tiled

Specification
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    FormCurb
    Integral Accessoriesn/a
    Materials Framen/a
    Materials SeatA waterproof extruded polystyrene rigid foam core with a special, resistant and glass, fibre reinforced cement coating
    Operating Temperature Range-58 / +175° F
    Tensile Strength65 psi
Technical specification
  • Unique ref.wedi-curb-full-foam-lean-us
  • Product familyWedi US
  • Product groupShower Products
  • TypeObject (single object)
  • Date of publishing2023-04-17
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit