Publish your products
wedi I-Board

wedi I-Board

he pre-fabricated cladding for front wall installations.

  • Simple and quick to install
  • wedi I-Board (1200 x 1245 x 20 mm) is a pre-fabricated element for the cladding of wall-mounted WCs. With a width of 1,200 mm, it can easily be adapted to virtually all needs.
  • Despite the the I-Board being light weight, it is extremely strong and stable (up to 400 kg weight load from a tile size of 10 x 10 cm).
  • The installed cladding board can be tiled directly without further pre-treatment.

Measurements:

  • 073964220 - 1200x1245x20mm

Specification
  • Compressive Strength0.08 N/mm²
    Density32 kg/m³
    EdgesSquare
    FaceSize1200 x 1250 mm
    FacingResistant and glass fibre reinforced cement coating
    Operating Temperature Range-50°C / +75°C
    Recycled Contentn/a
    Shear Modulus Value7 N/mm²
    Tensile Strength0.45 N/mm²
    Thermal Conductivity0.036 W/mK
    Water Absorption≤1.5 Vol.-%
Technical specification
  • Unique ref.wedi-i-board
  • Product familyWedi US
  • Product groupShower Products
  • TypeObject (single object)
  • Date of publishing2023-04-17
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit