Publish your products
Folding Staircase
Folding Staircase
    Weland AB

    Folding Staircase

    4.0 out of 5 stars4.0(5 reviews)

    The folding staircase, which is jointed, consists of a number of grating treads with parallel stringers, rubber clad support bellows, railings on both sides and attachments. Two dampers on the side make the bridge easy to handle. The folding staircase is supplied fully assembled.

    Specification
    • Stocked in 3, 4, 5, and 6 rung versions
      Width: 825 mm
      Incl. dampers
      All material is hot-dip galvanised

    Technical specification
    • Unique ref.folding_gangway
    • Product familyStaircases
    • Product groupFolding Gangway Steps
    • TypeObject (single object)
    • Date of publishing2019-05-10
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • Uniclass 2015 CodeEF_35
    • Uniclass 2015 DescriptionStairs and ramps
    • CSI MasterFormat 2014 Code05 51 00
    • CSI MasterFormat 2014 TitleMetal Stairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC20
    • CSI UniFormat II TitleSTAIRS

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit