Publish your products
Picnic Furniture Bonum Duo
Picnic Furniture Bonum Duo
Picnic Furniture Bonum Duo
Picnic Furniture Bonum Duo
    Weland AB

    Picnic Furniture Bonum Duo

    Bonum Duo Picnic Furniture is made from hot-dip galvanised steel grating. A robust design for use both indoors and out. Suitable for public spaces, such as streets and squares, parks, golf courses, picnic places, camp sites, bathing places etc. or for private use. The grating lets rain and snow run through, giving year-round sitting comfort. The furniture requires minimal maintenance.

    Specification
    • Dimensions: 1920x856x1300 mm
      Weight: 71.5 kg
      Surface treatment: Hot-dip galvanised

    Technical specification
    • Unique ref.picnick_furniture_bonum_duo
    • Product familyFurniture
    • Product groupOutdoor Furniture
    • TypeObject (single object)
    • Date of publishing2018-04-26
    • Edition number1
    • Height (mm)850
    • Width (mm)1920
    • Depth (mm)1300
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)71
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeSs_40_20_30_28
    • Uniclass 2015 DescriptionExternal furniture systems
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit