Publish your products
Sectional Railing Sheet Metal Side mounted
Sectional Railing Sheet Metal Side mounted
    Weland AB

    Sectional Railing Sheet Metal Side mounted

    Side mounted sectional railing with sheet metal or perforated sheet metal infill, and steel handrail. The railing is childproof and can be completely installed without welding. The standard sheet metal used is 1.5 mm alu-zinc sheet metal with bent sides. The sheet metal is attached to the balusters using through bolts. The sheet metal must be painted for external use. The handrail is attached to the railing posts using clamps and then screwed securely in position.

    Specification
    • Railing baluster: KKR 40x40x3 mm
      Railing infill: Square holes are available in 15 or 20 mm, with a spacing of 40 or 50 mm.
      Round holes are available in 20 mm, with a spacing of 40 or 50 mm:
      Handrail: Steel tube Ø42x1.5 mm
      Clamp attachments: Steel
      Childproof
      Surface treatment: Hot-dip galvanised

    Technical specification
    • Unique ref.sectional_railing_sheet_metal_side_mounted
    • Product familyRailing
    • Product groupSectional Railing
    • TypeObject (single object)
    • Date of publishing2017-11-13
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainGalvanized steel
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden