Publish your products
ASKER Bicycle Shelter
ASKER Bicycle Shelter
ASKER Bicycle Shelter

    ASKER Bicycle Shelter

    ASKER bicycle shelter is an affordable product with selectable length. The installation goes smoothly because of its light weight and simple construction. ASKERS design makes it advantageously to place against an facade.

    The profiles are in powder-coated aluminum while the wheel holder and the frame locker are in hot-dip galvanized design. ASKER is available in any standard color; Black, Gray, Green & Brown. Other colors against a set cost.

    ASKER can be installed on concrete blocks or footplates.

    ASKER can be delivered without the wheel holders for other usage. 

    Weland Aluminum AB supplies CE-marked products.

    For more information, please contact info@welandutemiljo.se.

    Technical specification
    • Unique ref.WAL_asker_bicycle_shelter
    • Product familyOutdoor Shelter
    • Product groupThebe
    • TypeObject (single object)
    • Date of publishing2020-11-11
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryHot-dip Galvanized
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit