Publish your products
Balconet Railing Glass
Balconet Railing Glass
Balconet Railing Glass
Balconet Railing Glass

    Balconet Railing Glass

    Out balconet railings can be manufactured up to 1400 mm wide.

    We have several top rail profiles to choose from and the surface of all parts can be anodized or painted in any color of your choosing.

    Glass variants can be delivered within the framework of what our glass suppliers can offer. Some examples are clear glass, opal colored and screen printed.

    The balconet railings are installed either against the door frame or in the facade.

    For more information please contact one of our sales representatives Niclas or Stefan!

    Specification
    • Balusters: RHS 50x30x2/3,5

      Top Rail: Aluminium profile

    Technical specification
    • Unique ref.WAL_balconet_railing_glass
    • Product familyRailing
    • Product groupBalcony Railing
    • TypeObject (single object)
    • Date of publishing2019-02-21
    • Edition number1
    • Height (mm)1150
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit