Publish your products
Balconet Railing Picket
Balconet Railing Picket
Balconet Railing Picket
Balconet Railing Picket

    Balconet Railing Picket

    Out balconet railings can be manufactured up to 1400 mm wide.

    We have several top rail profiles to choose from and the surface of all parts can be anodized or painted in any color of your choosing.

    The pickets are 20x20 mm and is placed with a maximum ctc distance of 120 mm.

    The balconet railings are installed either against the door frame or in the facade.

    For more information please contact one of our sales representatives Niclas or Stefan!

    Specification
    • Balusters: RHS 50x30x2/3,5

      Picket: Square 20 mm max ctc 120 mm

      Top rail: Aluminium profile

    Technical specification
    • Unique ref.WAL_balconet_railing_picket
    • Product familyRailing
    • Product groupBalcony Railing
    • TypeObject (single object)
    • Date of publishing2019-02-21
    • Edition number1
    • Height (mm)1150
    Related
    • Material mainAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit