Publish your products
Balcony Privacy Screen
Balcony Privacy Screen
Balcony Privacy Screen

    Balcony Privacy Screen

    4.6 out of 5 stars4.6(7 reviews)

    Our privacy screens are manufactured with an aluminium frame and various sheet materials.

    The main purpose is to act as a privacy screen, but it also functions as a wind protector.

    The aluminium profiles can be anodised or painted in any color.

    The screens are installed in the facade, railing and deck.

    For more information please contact one of our sales representatives Niclas or Stefan!

    Specification
    • Max height: 2000 mm

      Min height: 1100 mm

      Max width: 1800 mm

      Min width: 200 mm

    Technical specification
    • Unique ref.WAL_balcony_privacy_screen
    • Product familyRailing
    • Product groupBalcony Railing
    • TypeObject (single object)
    • Date of publishing2019-02-21
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit