Publish your products
YMER Bicycle Shelter

YMER Bicycle Shelter

YMER bicycle shelter is an affordable product with selectable length.
The installation goes smoothly because of its light weight and simple construction.

The profiles are in powder-coated aluminum while the wheel holder and the frame locker are in hot-dip galvanized design.
YMER is available in any standard color; Black, Gray, Green & Brown. Other colors against a set cost.

YMER can be installed on concrete blocks or footplates.

Weland Aluminum AB supplies CE-marked products.

For more information, please contact info@welandutemiljo.se.

Specification
  • Picture 1: YMER 2 (9pl) c/c 2000 mm.

Technical specification
  • Unique ref.WAL_bicycle_shelter
  • Product familyYMER
  • Product groupBicycle Shelter
  • TypeObject (single object)
  • Date of publishing2019-09-13
  • Edition number2
Related
  • Material mainAluminum
  • Material secondaryHot-dip Galvanized
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_21
  • Uniclass 2015 DescriptionCycle stands and lockers
  • OmniClass Number23-11 29 11 13
  • OmniClass TitleBicycle Shelters

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit