Publish your products
FUNKIS DUO Bicycle Garage

FUNKIS DUO Bicycle Garage

FUNKIS Bicycle Garage is an affordable product with selectable length and width. The installation goes smoothly because of its light weight and simple construction.

The profiles are in powder-coated aluminum while the wheel holder and the frame locker are in hot-dip galvanized design. TELLUS is available in any standard color; Black, Gray, Green & Brown. Other colors against a set cost.

TELLUS can be installed on concrete blocks or footplates.

Weland Aluminum AB supplies CE-marked products.

For more information, please contact info@welandutemiljo.se.

Specification
  • Dimensions are highly customizable, more information on our website

Technical specification
  • Unique ref.WAL_funkis_duo_bicycle_garage
  • Product familyTELLUS/FUNKIS
  • Product groupBicycle Station
  • TypeObject (single object)
  • Date of publishing2021-03-11
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryHot-dip Galvanized
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • CSI MasterFormat 2014 Code12 93 13
  • CSI MasterFormat 2014 TitleBicycle Racks
  • OmniClass Number23-11 29 11 13
  • OmniClass TitleBicycle Shelters

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit