Publish your products
FUNKIS Recycling Station

FUNKIS Recycling Station

FUNKIS Recycling station is an affordable product with selectable length and width. The installation goes smoothly because of its light weight and simple construction.

The profiles are in powder-coated aluminum while the wheel holder and the frame locker are in hot-dip galvanized design. FUNKIS is available in any standard color; Black, Gray, Green & Brown. Other colors against a set cost.

FUNKIS can be installed on concrete blocks or footplates.

Weland Aluminum AB supplies CE-marked products.

For more information, please contact info@welandutemiljo.se.

Specification
  • Material: Aluminium

    Standard dimensions for FUNKIS 30:

    • Depth: 3702 mm
    • Height: 2658 mm
    • Min Length: 2646 mm (Center to center)
    • Max Length: The amount of sections determines the length. Each section extends 2140 mm.

    Standard dimensions for FUNKIS 37:

    • Depth: 4413 mm
    • Height: 2644 mm
    • Min Length: 2646 mm (Center to center)
    • Max Length: The amount of sections determines the length. Each section extends 2140 mm.

    For dimensions exceeding these please make a request.

Technical specification
  • Unique ref.WAL_funkis_recycling_station
  • Product familyTELLUS/FUNKIS
  • Product groupRecycling Station
  • TypeObject (single object)
  • Date of publishing2020-03-31
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryHot-dip Galvanized
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationWaste Terminal
  • OmniClass Number23-19 29 13 11
  • OmniClass TitleGeneral Purpose Shelters

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit