Publish your products
Sectional Railing Side Mounted Aluminium
Sectional Railing Side Mounted Aluminium
Sectional Railing Side Mounted Aluminium

    Sectional Railing Side Mounted Aluminium

    This side mounted Weland Aluminium sectional railing is a flexible and economical aluminium rail system. This railing is made of a Ø 50 mm anodised aluminium pipe, which makes it easy to install and maintenance free.

    The dimensions we offer are 500, 750, 1000 and 2000 mm which give all possible length combinations in 250 mm steps.

    This sectional railing is suitable both as a small boundry rail and as a guardrail at larger plants.

    For more information please contact one of our sales representatives Niclas or Stefan!

    Specification
    • Length (mm)             Height (mm)    

       500                               1200
       750                               1200
       1000                             1200
       2000                             1200

    Technical specification
    • Unique ref.WAL_sectional_railing_side_mounted_aluminium
    • Product familyRailing
    • Product groupBalcony Railing
    • TypeObject (single object)
    • Date of publishing2019-09-13
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit