Publish your products
Cable trunking | Stago WGX
Cable trunking | Stago WGX
Cable trunking | Stago WGX
Cable trunking | Stago WGX
Cable trunking | Stago WGX
Cable trunking | Stago WGX
    Wibe Group

    Cable trunking | Stago WGX

    Stago WGX Steel Trunking is a heavy-duty steel wall trunking system designed for the structured routing of power, data and communication cables in commercial and public buildings. The system forms a complete and modular cable management solution for wall-mounted installations.

    The trunking features an 80 mm removable front opening, allowing fast installation, easy access and efficient maintenance. The system supports multiple compartment configurations using cable shelves, ensuring separation of power and data cables within the same installation.

    Constructed from powder-coated steel, WGX provides high mechanical strength, long-term durability and reliable cable protection. Dedicated jointing and earthing components ensure secure mechanical connection and equipotential bonding between trunking sections.

    WGX is part of the Stago Installation System, one integrated solution where all components are engineered to fit together seamlessly.

    Specification
    • Product: Stago WGX Steel Trunking

      • System type: Steel wall trunking system
      • Application: Routing of power, data and communication cables
      • Material: Pre-galvanized sheet steel
      • Surface finish: Powder coated
      • Front opening: 80 mm removable steel front cover
      • Standard length: 2,500 mm
      • Available dimensions: 110/52, 110/72, 120/65, 130/72, 165V/52, 170/65, 170A/65, 170/72 (asymmetric), 183/72, 233/72
      • Compartment configuration: Multiple compartments using cable shelves
      • Mounting options: Direct wall mounting or installation on fixed/adjustable wall brackets
      • Accessories: Inside corners, external corners, universal corners, T-pieces, L-pieces, stop ends, cable shelves, front covers, wall brackets, ventilation ribs, jointing pieces and earthing accessories
      • Degree of protection: IP20
      • Temperature range: -25°C to +60°C
      • Impedance: 0.8 mΩ/m
      • Corrosion class: C1–C2 according to ISO 12944-2
      • Standards: EN 50085-1, EN 50085-2-1, IEC 61084-1, IEC 61084-2-1
      • Compliance: CE (Low Voltage Directive 2014/35/EU), RoHS, REACH
    Technical specification
    • Unique ref.Cable-trunking-stago-wgx
    • Product familyCable Trunk System
    • Product groupCable Trunk System
    • TypeAssembly (multiple objects)
    • Date of publishing2026-02-27
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Distribution