Publish your products
Cable Tray System | Stago KG281
Cable Tray System | Stago KG281
Cable Tray System | Stago KG281
Cable Tray System | Stago KG281
Cable Tray System | Stago KG281
Cable Tray System | Stago KG281
    Wibe Group

    Cable Tray System | Stago KG281

    Stago KG281 is a design cable tray system that combines functional cable routing with a clean, architectural appearance. The system is developed for visible installations in commercial buildings such as offices, retail spaces and public interiors.

    KG281 is available in standard colours industrial black (RAL 9005) and modern white (RAL 9010 / RAL 9016), and can be supplied in any custom RAL colour to match the surrounding interior. The complete system includes cable trays, fittings, covers, suspension components and accessories, ensuring a consistent look and fast installation throughout the project.

    Optimised for corrosion classes C1 and C2, KG281 is suitable for indoor and lightly exposed environments where aesthetics and functionality are equally important.

    Specification
      • System type: Cable tray system
      • Material: Pre-galvanized sheet steel
      • Installation concept: Modular system with screwless fixation and form pieces
      • System widths: 70 mm, 100 mm, 120 mm, 150 mm, 200 mm, 300 mm, 330 mm, 400 mm, 500 mm, 600 mm
      • Accessories: Universal accessories and modular components available
      • Customization: System can be configured with multiple tray types, fittings and accessories
      • Installation: Designed for fast and efficient installation
    Technical specification
    • Unique ref.STAGO-KG281
    • Product familyCable Trays
    • Product groupPre-Galvanized Solution
    • TypeObject (single object)
    • Date of publishing2022-02-14
    • Edition number1
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationCable Carrier Fitting
    • ETIM CodeEC000047
    • ETIM NameCable tray/wide span cable tray
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 DescriptionCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-37 11 13
    • OmniClass TitleCommunication Cable Trays