Publish your products
WICLINE 65 NG - Window
WICLINE 65 NG - Window
    WICONA

    WICLINE 65 NG - Window

    Air permeability: Class 4

    Water tightness: Class E1500

    Resistance to wind load: Class C5

    Acoustic performance: Rw (C;Ctr) = 47 (-1;-3) dB

    Operating forces: Class 1

    Load bearing capacity

    of safety devices:

    Fulfilled

    Mechanical strength: Class 4

    Repeated opening / closing: Class 3 (20000 cycles)

    Corrosion resistance

    of the fittings:

    Class 5

    Burglar resistance: RC2, RC3 and PAS24

    Sustainability Performance 82.21 kg CO2 eq./m² for a

    W 1000 x H 1400 mm element

    Specification
    • TECHNICAL PERFORMANCE:

      Profile technology:

      Aluminum profiles in Circal 75R® high insulation multichamber system in symmetric design, high quality and sustainable thermal insultation thanks to two PA Foam strips. Patented corner and butt joint connection technology for high rigidity of frames and vents

      Infill thickness:

      Up to 59 mm

      Thermal insulation:

      Uw up to 0.90 W/(m²K) for 1.23 x 1.48 m vents with

      Ug 0.5 W/(m²K) triple-glazed and Swisspacer Ultimate

      Sealing concept:

      2 central gasket solutions:

      EPDM gasket with corner pieces

      EPDM foam gasket with corner piece or wrap around installation

      Hardware:

      Concealed hardware:

      Turn, T&T, TbT and tilt applications including motorisation

      Height up to 3 m, Width up to 1.6 m, Weight up to 160 kg

      180° opening up to 110 kg

      Option of opening limitors, microventilation

      Additional designs:

      Reduced threshold 15-20 mm available on Patio window

      and Residential door applications

      Drop seal solution on Residential door application

      Facade integration profiles

      Coupling profiles

      Motorisation on tilt window

      Wireless window contact

      Magnetic window contact

      WICTOUCH handles, available powder coated and anodized

      Compatible with WICLINE NG Installation.

      WICSTYLE 65 NG

    Technical specification
    • Unique ref.WICLINE_65_NG_W
    • Product familyWindows
    • Product groupWindows 65/75
    • TypeObject (single object)
    • Date of publishing2025-01-07
    • Edition number1
    • Height (mm)1600
    • Width (mm)1000
    • Depth (mm)65
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Armenia
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Azerbaijan
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Bahrain
    Aruba
    Benin
    Brazil
    Cook Islands
    Belarus
    Bangladesh
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bhutan
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    Brunei
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Cambodia
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    China
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    Christmas Island
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Georgia
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Hong Kong
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    India
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    Indonesia
    Dominica
    Egypt
    Northern Mariana Islands
    Gibraltar
    Iran
    Dominican Republic
    Equatorial Guinea
    Palau
    Greece
    Iraq
    El Salvador
    Eritrea
    Papua New Guinea
    Guernsey
    Israel
    Greenland
    Eswatini
    Pitcairn Islands
    Hungary
    Japan
    Grenada
    Ethiopia
    Samoa
    Iceland
    Jordan
    Guadeloupe
    Gabon
    Solomon Islands
    Ireland
    Kazakhstan
    Guatemala
    Ghana
    Timor-Leste
    Isle of Man
    Kuwait
    Haiti
    Guinea
    Tokelau
    Italy
    Kyrgyzstan
    Honduras
    Guinea-Bissau
    Tonga
    Jersey
    Laos
    Jamaica
    Kenya
    Tuvalu
    Latvia
    Lebanon
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Liechtenstein
    Macau
    Mexico
    Liberia
    Vanuatu
    Lithuania
    Malaysia
    Montserrat
    Libya
    Wallis and Futuna
    Luxembourg
    Maldives
    Nicaragua
    Madagascar
    Malta
    Mongolia
    Panama
    Malawi
    Moldova
    Myanmar (Burma)
    Puerto Rico
    Mali
    Monaco
    Nepal
    Saint Kitts and Nevis
    Mauritania
    Montenegro
    North Korea
    Saint Lucia
    Mauritius
    Netherlands
    Oman
    Saint Pierre and Miquelon
    Mayotte
    North Macedonia
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Norway
    Palestine
    Saint-Barthélemy
    Mozambique
    Poland
    Philippines
    Sint Maarten
    Namibia
    Portugal
    Qatar
    The Bahamas
    Niger
    Romania
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Russia
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    South Korea
    U.S. Virgin Islands
    Reunion
    Serbia
    Sri Lanka
    United States
    Rwanda
    Slovakia
    Syria
    Saint Helena
    Slovenia
    Taiwan
    São Tomé and Príncipe
    Spain
    Tajikistan
    Senegal
    Svalbard and Jan Mayen
    Thailand
    Seychelles
    Sweden
    Türkiye
    Sierra Leone
    Ukraine
    Turkmenistan
    Somalia
    United Kingdom
    United Arab Emirates
    South Africa
    Vatican City
    Uzbekistan
    South Sudan
    Vietnam
    Sudan
    Yemen
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit