Publish your products
Wilkins 500XL Pressure Reducing Valve
Wilkins 500XL Pressure Reducing Valve
Wilkins 500XL Pressure Reducing Valve
Wilkins 500XL Pressure Reducing Valve
Wilkins 500XL Pressure Reducing Valve
    Wilkins

    Wilkins 500XL Pressure Reducing Valve

    The Pressure Reducing Valve shall be certified to NSF/ANSI/CAN 61, consisting of a low lead bronze body and bronze bell housing, a separate access cover for the plunger and a bolt to adjust the downstream pressure. The bronze bell housing and access cap shall be threaded to the body and shall not require the use of ferrous screws. The assembly shall be of the balanced piston design and shall reduce pressure in both flow and no-flow conditions. The assembly shall be accessible for maintenance without having to remove the body from the line. The Pressure Reducing Valve shall be a ZURN WILKINS Model 500XL.

    Compliance:

    • NSF 61
    • NSF 372
    • cUPC
    • IPC
    • NPCC

    Features:

    • Short lay length and compact design allow it to install in tight spaces
    • High-flow capacity suits commercial or industrial pressure reduction applications
    • Highly durable, threaded bell resists corrosion and provides easy access to cartridge internals
    • Lead-free

    Keywords: zurn 500xl, wilkins 500xl, zurn 3/4 pressure reducing valve, zurn wilkins pressure relief valve, pressure reducing valve, water pressure regulator, industrial pressure reduction, zurn wilkins operation, Hose Bibb Pressure gauge, bolt adjustment

    Specification

    Technical specification
    • Unique ref.zurn-500xl
    • Product familyPressure Reducing Valves
    • Product groupPressure Reducing Valves
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)6
    • Width (inches)1.62
    • Depth (inches)4.5
    Related
    • Material mainBronze
    • Designed inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • ETIM CodeEC010122
    • ETIM NamePressure reducing valve
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 DescriptionPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States