Publish your products
Wilkins FCIS Connected Flood Control System
Wilkins FCIS Connected Flood Control System
Wilkins FCIS Connected Flood Control System
    Wilkins

    Wilkins FCIS Connected Flood Control System

    The Connected Flood Control System (Model FCIS) shall consist of a Reduced Pressure Principle Assembly (RP) (Model 375ASTW1, 375AW1, 375W1), a Solenoid Control Valve(SCV) (Model ZW206), and a Zurn Relief Valve Monitor and shall be constructed and tested at the factory as a complete assembly. The RP shall be certified to NSF/ANSI/CAN 61 & 372, and shall be ASSE 1013 Listed. The RP shall be furnished with full port, resilient seated shut-off valves, and shall be equipped with an integral Relief Valve Monitor that monitors the Relief Valve in a closed position. The seat ring and the check valves shall be Noryl, the stems and springs shall be Stainless Steel, and the elastomers shall be EPDM. The SCV shall be a single seated, line-pressure-operated, diaphragm-actuated, pilot-controlled valve. The SCV shall seal by means of a corrosion-resistant seat and a resilient, rectangular seat disc. The stem of the SCV shall be guided top and bottom by integral bushings, and shall contain no packing glands or stuffing boxes. The SCV shall be protected with internal and external FDA approved epoxy coating, and the diaphragm shall not be used as a seating surface. The Relief Valve Monitor shall have an input voltage of 120 VAC, and shall be provided with an output of 24 VDC controlled by a relay. The Relief Valve Monitor shall be housed in a water-tight NEMA enclosure, and shall have both normally open and normally closed outputs. The three components, the RP, SVC, and Relief Valve Monitor, when combined together, automatically shut off the water supply in the event of catastrophic relief valve discharge. The Reduced Pressure Principle Assembly, Solenoid Control Valve, and assembled as a complete unit shall be the WILKINS FCIS.

    Compliance:

    • NSF Standard 61
    • NSF Standard 372
    • ASSE® Listed 1013
    • CSA® Certified B64.4
    • cUPC listed
    • UL listed
    • IPC listed
    • NPCC listed
    • Product USC Approved
    • Product FM Approved

    Features:

    • Ideal for installation in areas not immediately visible where undetected relief valve discharge could potentially cause catastrophic flooding and water damage.
    • Automatic shutoff of the water system reduces potential for costly flooding damage
    • 24/7 relief water discharge data provides secure real-time monitoring and notifications
    • Customizable water shutoff timer
    • The pre-wired FCIS package includes a Model 375W1, 375AW1 or 375ASTW1 
    • Reduced Pressure Principle Backflow Preventer and is attached to a Model ZW206 ACV Solenoid Control Valve.
    • Approved by the Foundation for Cross Connection Control and Hydraulic Research at the University of Southern California
    • Reduced Pressure Principle Assembly is AWWA compliant C511 (with gates only ) and C550
    Specification
    • Zurn Connected Flood Control Systems transmit data 24/7 to the Zurn plumbSMART™ web portal and mobile app. Proactively monitor your relief water discharge and optional system pressure data, receive real-time alerts for relief valve discharge occurrences, and access system data for trends and predictive maintenance anytime and anywhere. Zurn Connected Flood Control Systems are designed to prevent flooding of a building caused by discharge from a catastrophically fouled Reduced Pressure Principle backflow preventer. The pre-wired FCIS package includes a Model 375W1 Reduced Pressure Principle Backflow Preventer that detects relief valve discharge in real-time, and is attached to a Solenoid Control Valve to shut off the water supply when excessive discharge happens using a built-in relief valve position switch with adjustable time delay.

    Technical specification
    • Unique ref.zurn-fcis
    • Product familyBackflow Preventers
    • Product groupReduced Pressure Principle Assembly, Detector
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)27.25
    • Width (inches)14.25
    • Depth (inches)43
    Related
    • Material mainDuctile Iron
    • Material secondaryStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)153
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States