Publish your products
Wilkins FSC Ductile Iron Wye Type Strainer
Wilkins FSC Ductile Iron Wye Type Strainer
Wilkins FSC Ductile Iron Wye Type Strainer
Wilkins FSC Ductile Iron Wye Type Strainer
Wilkins FSC Ductile Iron Wye Type Strainer
    Wilkins

    Wilkins FSC Ductile Iron Wye Type Strainer

    Ideal for use where Lead-Free* fittings are required. Designed for installation on potable water lines to protect downstream equipment from malfunction or premature failure due to build-up of sediment or debris.

    Certified to NSF/ANSI 372* by IAPMO R&T

    *Product contains weighted average lead content less than 0.25% for wetted surfaces.
    Specification
    • The Ductile Iron “Y” type strainer shall be certified to NSF/ANSI 372, and in compliance with MIL-S-16293F Type 2. The main body and access cover shall be ductile iron ASTM A536 with an FDA approved epoxy coating inside and out. The integral
      strainer screen shall be accessible for cleaning without removing the device from the line. The Ductile Iron “Y” type strainer shall be a ZURN WILKINS Model FSC.

    Technical specification
    • Unique ref.zurn-fsc
    • Product familyWater Filters
    • Product groupStrainers
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Plumbing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States