Publish your products
Wilkins ZW1070XL Thermostatic Mixing Valve, 3/8" to 1", Lead-Free*
Wilkins

Wilkins ZW1070XL Thermostatic Mixing Valve, 3/8" to 1", Lead-Free*

Ideal for use where Lead-Free* valves are required. The Zurn Wilkins Model ZW1070XL Aqua-Gard® Thermostatic mixing valve is designed to be installed at the point of use to assist in the prevention of scalding. The valve's extremely rapid response rate make it most suitable for installation at plumbing fixtures and appliances for the final control of water temperature. The ZW1070XL is ASSE 1070 listed for fixtures, sinks, lavatories or bathtubs and will mix hot and cold water from the distribution system to a final safer temperature of 95-115°F (35-46°C). Multiple end configurations make this valve suitable for all residential and commercial installations.

Compliance: 

  • Massachusetts Approved
  • ASSE® Listed 1070
  • NSF 61
  • NSF 372
  • CSA® Certified B125.70
  • cUPC® Listed
  • NPCC Listed

Features:

  • Designed for installation at the point of use
  • Suitable for multiple fixtures
  • Low-lead law compliant

Keywords: aquaguard xl, zurn zw1070xl, aqua guard, Thermostatic Mixing Valve, point of use tempering valve, mixing valve replacement, light commercial, Aqua-Gard Thermostatic Mixing Valve, zurn mixing valve, zurn tempering valve, plumbing fixtures, lavatory sink

Technical specification
  • Unique ref.zurn-zw1070xl
  • Product familyThermostatic Mixing Valves
  • Product groupPoint of Use
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)5.44
  • Width (inches)0.75
  • Depth (inches)5.44
Related
  • Material mainBronze
  • Material secondaryBrass
  • Designed inUnited States
  • Weight Net (Lbs)2
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_88
  • Uniclass 2015 DescriptionThermostatic mixing valves
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-31 11 19 11
  • OmniClass TitleThermostatically Controlled Faucet Mixing Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States