Publish your products
Wilkins ZW205 Pilot Operated Water Pressure Relief Valve, Lead-Free*
Wilkins

Wilkins ZW205 Pilot Operated Water Pressure Relief Valve, Lead-Free*

The Zurn Wilkins Model ZW205 Pilot Operated Pressure Relief Pressure Sustaining Valve is designed for applications where it is critical to maintain a pre-determined upstream pressure. The pilot assembly reacts to changes in upstream pressure allowing the main valve to modulate between the closed and open position, maintaining desired upstream set pressure. As long as the upstream pressure is below the set point of the pilot assembly, the main valve will stay in the closed position (sustaining); however, once the upstream pressure exceeds the set point of the pilot assembly, the main valve will open and relieve the excess pressure (relief).

Compliance:

  • ANSI/AWWA C530
  • Meets the requirements of NSF/ANSI/CAN 61*
    *(0.25% MAX. WEIGHTED AVERAGE LEAD CONTENT)

Features:

  • Blue Epoxy Coated, FDA Approved
  • Pilot Assembly: “Wye” Type Strainer, Closing Speed Control (sizes 1 1/4" - 4"), Isolation Valves
  • Inlet Pressure Gauge
  • ANSI Class 150 Flanges
  • Copper Tubing and Brass Fittings
  • Temperature Rating: Water 33°F to 140°F
  • Pilot Spring Range: 50-200 psi
Specification
  • keywords: Fire Protection,Sports Complex/Recreational Center,Turf/Field/Track,Residential Multi-Family,Residential/Light Commercial,Fire Protection System,Correctional/Institutional,Architectural/Aesthetics,Rail,Transportation,Civil,Hose Systems,Multi-Story,Power Generation,Sprinkler Systems,Distribution,Waterworks,Hydro-Electric Plant,Pump Stations,Water Treatment and Storage,Food Service,Fire Protection Systems,Industrial/Processing Plant,Pressure Reducing Valves,Lead-Free Products,Zurn Wilkins Water Control,Pressure Relief/Sustaining,Zurn Wilkins Automatic Control Valves,Lead-Free Law Compliance,Low-Lead-IAPMORT,MasterSpec,NSF-ANSI,Zurn Wilkins,,W205,205

Technical specification
  • Unique ref.zurn-zw205
  • Product familyAdjusting/Controlling Valves for Liquid Services
  • Product groupWater Pressure Relief Valves
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States