Publish your products
Wilkins ZW209 Pressure Reducing Valve, Lead-Free*
Wilkins ZW209 Pressure Reducing Valve, Lead-Free*
    Wilkins

    Wilkins ZW209 Pressure Reducing Valve, Lead-Free*

    The Pressure Reducing Valve shall be a diaphragm actuated, pilot controlled valve. The main valve body shall be ductile iron ASTM A 536. The stem of the basic valve shall be guided top and bottom. The diaphragm shall not be used as a seating surface. All internal and external ferrous surfaces shall be coated with a high quality, fusion epoxy coating. The pilot control shall be field adjustable from 15 psi to 120 psi. The valve shall be certified to NSF/ANSI/CAN Standard 61. The Pressure Reducing Valve shall be a ZURN WILKINS Model ZW209.

    Compliance:

    • Massachusetts Approved
    • NSF61
    • NSF 372
    • AWWA C530

    Features:

    • Inlet and outlet pressure gauges, wye strainer, and isolation valves come standard and provide for quick and easy maintenance or repair
    • Reactive pilot assembly ensures constant downstream set pressure
    • 150 class flanged, 300 class flanged, grooved, and threaded end connections available for versatile installation
    • Globe, reduced port globe, and angle bodies available
    • Lead free

    Keywords: Boiler Rooms and Custodial Areas, Healthcare, Emergency and Public Entrance Areas, and Grounds, Boiler/Mechanical Rooms, Retail, Custodial Closets, Office, Commercial, Hospitality, Industrial, Janitorial Closets/Custodial Closets, Commercial Turf, Irrigation, Residential/Commercial Irrigation, School Systems, Educational Facilities, Gymnasium/Pool, Stadiums, Universities, Government Buildings, High Rise Buildings, Sports Complex/Recreational Center, Turf/Field/Track, Residential Multi-Family, Residential/Light Commercial, Recreational Facility, Correctional/Institutional, Architectural/Aesthetics, Clubhouse/Pool, Development, Civil, Transportation, Power Generation, Fire Protection, Distribution, Waterworks, Hydro-Electric Plant, Pump Stations, Water Treatment and Storage, Food Service, Industrial/Processing Plant, Automatic Control Valves, Lead-Free Products, Zurn Wilkins Water Control, Pressure Reducing Valves, Zurn Wilkins Automatic Control Valves, Zurn Wilkins Pressure Reducing Valves, Lead-Free Law Compliance, Low-Lead-IAPMORT, MasterSpec, NSF-ANSI, Retrofit and Replacement, Water Conservation, Zurn Wilkins,W209,209

    Specification

    Technical specification
    • Unique ref.zurn-zw209
    • Product familyPressure Reducing Valves
    • Product groupAutomatic Control Valves
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)7.13
    • Width (inches)5.63
    • Depth (inches)7.25
    Related
    • Material mainDuctile Iron
    • Designed inUnited States
    • Weight Net (Lbs)22
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 DescriptionPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States