Publish your products
Wilkins ZW3870XLTF Aqua-Gard Thermal (Hot) Flush Thermostatic Mixing Valve
Wilkins ZW3870XLTF Aqua-Gard Thermal (Hot) Flush Thermostatic Mixing Valve
Wilkins ZW3870XLTF Aqua-Gard Thermal (Hot) Flush Thermostatic Mixing Valve
Wilkins ZW3870XLTF Aqua-Gard Thermal (Hot) Flush Thermostatic Mixing Valve
Wilkins ZW3870XLTF Aqua-Gard Thermal (Hot) Flush Thermostatic Mixing Valve
    Wilkins

    Wilkins ZW3870XLTF Aqua-Gard Thermal (Hot) Flush Thermostatic Mixing Valve

    The Zurn Wilkins Model ZW3870XLTF Aqua-Gard® Thermostatic mixing valve is designed to be installed at the point of use under sinks and sensor faucets to assist in the prevention of scalding. The rapid response and precise temperature control meet the stringent standard of ASSE 1070 for fixtures, sinks, lavatories or bathtubs. The ZW3870XLTF will mix hot and cold water from the distribution system to a final safer temperature outlet range of 95-115F (35-46C). The 3/8" compression fittings make this valve ideal for residential and commercial applications. The valve features a special thermal flush mode to allow maintenance personnel, using a special tool, to temporarily override the anti-scald function of the valve and flush the downstream system with high-temperature water for disinfection purposes. With a minimum flow rating of 0.06 GPM the valve will provide proper scald protection when used in conjunction with ultra low flow faucet aerators.

    Compliance: 

    Meets the requirements of NSF/ANSI/CAN 61 and 372**(Less than 0.25% Weighted Average Lead Content), ASSE® Listed 1070, CSA® Certified B125.70, cUPC®

    Features:

    • Precise temperature control delivers high protection from scalding injuries
    • Chrome-plated finish provides enhanced durability against corrosion
    • Removable lever eliminates need to recalibrate by returning mixed water temperature to set calibration
    • Integral check valves impede siphoning and cross-contamination of water line
    • Strainer screen reduces maintenance costs and prevents debris from harming the system
    • Safe Drinking Water Act compliant
    • ASSE listed 1070, cUPC listed and CSA certified B125.70

    Keywords: thermostatic mixing valve, mixing valve, aqua-gard, aqua-gard thermostatic mixing valve, water safety, pathogen mitigation

    Specification

    Technical specification
    • Unique ref.zurn-zw3870xltf
    • Product familyThermostatic Mixing Valves
    • Product groupPoint of Use
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)5.5
    • Width (inches)1.62
    • Depth (inches)4.18
    Related
    • Material mainBronze
    • Designed inUnited States
    • Weight Net (Lbs)1.5
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_65_54_95_88
    • Uniclass 2015 DescriptionThermostatic mixing valves
    • CSI MasterFormat 2014 Code22 00 00
    • CSI MasterFormat 2014 TitlePlumbing
    • OmniClass Number23-31 11 19 11
    • OmniClass TitleThermostatically Controlled Faucet Mixing Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States