Publish your products
Wilkins ZW4000 Pressure-Tru™ Fire Hose Valve
Wilkins

Wilkins ZW4000 Pressure-Tru™ Fire Hose Valve

Wilkins Pressure-Tru™ ZW4000 Series Pressure Reducing Valve is listed as a standpipe valve for individual hose stations in CLASS I and CLASS III systems. Regulates pressure under both FLOW and NO-FLOW conditions. Available with threaded or grooved connections, angle or inline body and built in monitor switch or adapter bracket for sprinkler systems.

Compliance: 

  • UL Listed

Features:

  • Factory set outlet pressure setting
  • Special hose threads available as an option
  • Available with rough chrome finish
  • Regulates pressure under both FLOW and NO-FLOW conditions

Keywords: Automotive Center, Retail, Fire Protection System, Loading Dock, Office, Commercial, Fire Protection Systems, Industrial, Loading Docks, School Systems, Educational Facilities, Universities, Hospitality, Government Buildings, High Rise Buildings, Military, Parking Deck, Roofs, Sports Complex/Recreational Center, Residential Multi-Family, Residential/Light Commercial, Correctional/Institutional, Roofs and Helipads, Architectural/Aesthetics, Transportation, Civil, Hose Systems, Multi-Story, Power Generation, Hydro-Electric Plant, Waterworks, Food Service, Industrial/Processing Plant, Zurn Wilkins Fire Protection Control Valves, Healthcare, Development, MasterSpec, Zurn Wilkins, W4000, 4000, Hose Valve, Pressure Reducing Fire, fire hose valve, hose thread, standpipe valve, outlet pressure, Pressure Reducing Valve, individual hose stations, inlet pressure, pressure gauge, grooved inlet connection, sprinkler system

Technical specification
  • Unique ref.zurn-zw4000
  • Product familyPressure Regulating Valves
  • Product groupFire Protection Pressure Reducing Hose Valve
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)10.87
  • Width (inches)7
  • Depth (inches)7
Related
  • Material mainBronze
  • Designed inUnited States
  • Weight Net (Lbs)19
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • ETIM CodeEC011418
  • ETIM NameFire fighting valve
  • Uniclass 2015 CodePr_65_54_94_72
  • Uniclass 2015 DescriptionReduced pressure zone valves
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit