Publish your products
Wilkins ZW4104SS Pressure-Tru™ Automatic Fire Control Valve
Wilkins

Wilkins ZW4104SS Pressure-Tru™ Automatic Fire Control Valve

The Pressure-Tru™ ZW4104SS Series Pressure Reducing Valve is listed as a floor control valve, an indicating valve, and a check valve in automatic sprinkler systems as well as a standpipe valve for CLASS II systems. Regulates pressure under both flow and no-flow conditions. The valve has a listed supervisory switch built in. Suitable for indoor / outdoor use. Tamper resistant housing can be rotated for easy wiring switch rated 3 amps @ 125 VAC. Normally open contacts are standard.

Compliance:

  • UL® Listed
  • C-UL® Listed
  • California State Fire Marshall Listed

Features:

  • Non-field adjustable, factory set only
  • Factory installed supervisory switch
  • 1-1/2" female NPT inlet and female 1-1/2" NPT outlet threads
  • Available with Grooxed inlet and outlet


Specification
  • keywords: Fire Protection System,Military,Commercial,Zurn Wilkins Fire Protection Control Valves,Government Buildings,High Rise Buildings,Hospitality,Office,Retail,Healthcare,School Systems,Educational Facilities,Universities,Power Generation,Industrial,Architectural/Aesthetics,Development,Civil,Transportation,Correctional/Institutional,Food Service,Industrial/Processing Plant,Light Commercial,Residential Multi-Family,Residential/Light Commercial,Sports Complex/Recreational Center,Zurn Wilkins,,W4104SS,4104SS

Technical specification
  • Unique ref.zurn-zw4104SS
  • Product familyFire Protection
  • Product groupPressure Regulating Valves
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States