Publish your products
Wilkins ZW5000 Pressure Tru® Field Adjustable Pressure Reducing Hose Valve
Wilkins ZW5000 Pressure Tru® Field Adjustable Pressure Reducing Hose Valve
Wilkins ZW5000 Pressure Tru® Field Adjustable Pressure Reducing Hose Valve
    Wilkins

    Wilkins ZW5000 Pressure Tru® Field Adjustable Pressure Reducing Hose Valve

    The Pressure-Tru® ZW5000 Series Pressure Reducing Valve is listed as a standpipe valve for individual hose stations in CLASS I and CLASS III systems. The valve regulates pressure under both FLOW and NO-FLOW conditions. It can be field adjusted with ease thanks to its low torque design – requiring only 9 ft lb of torque to adjust. The compact profile fits in tighter spaces and the larger handwheel ensures trouble-free operation. The ZW5000 Series delivers optimal flow performance, making it ideal for any application, retrofit or new.

    Compliance:

    • UL® Listed
    • C-UL® Listed

    Features:

    • Sizes: 2 1/2”
    • Maximum inlet pressure 400 psi
    • End connection (FNPT) ANSI B1.20.1 away for on-the-fly adjustments in cases of emergency
    • (Grooved) AWWA C606
    • (Male hose) NFPA1963
    • Factory or Field Set Maximum inlet pressure 400 psi
    • Inlet connection (ZW5000) FNPT or Groove
    • Inlet connection (ZW5000F) FNPT
    • Outlet connection (ZW5000) Male hose
    • Outlet connection (ZW5000F) FNPT
    • Factory or Field Set Tapped and plugged inlet and outlet for pressure gauge.

    Keywords: Field Adjustable, Pressure Regulating Hose Valve, Pressure Reducing Hose Valve, Fire Valves, Fire Protection, Fire Protection Solutions, Pressure Tru®,Hose Valve,standpipe valve,Pressure Reducing Hose Valve,optimal flow performance,pressure gauge,Pressure Reducing Valve, 5000-1GST-010F

    Technical specification
    • Unique ref.zurn-zw5000
    • Product familyPressure Regulating Valves
    • Product groupFire Protection Pressure Reducing Hose Valve
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)13.88
    • Width (inches)6.25
    • Depth (inches)6.25
    Related
    • Material mainBronze
    • Designed inUnited States
    • Weight Net (Lbs)22.5
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • ETIM CodeEC011418
    • ETIM NameFire fighting valve
    • Uniclass 2015 CodePr_65_54_94_72
    • Uniclass 2015 DescriptionReduced pressure zone valves
    • CSI MasterFormat 2014 Code40 05 67
    • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States