Publish your products
WINDSOR Door Double Casement Mark-II

WINDSOR Door Double Casement Mark-II

WINDSOR Door Double Casement Mark-II
Technical specification
  • Unique ref.WINDSOR_Door_Double_Casement_Mark-II
  • Product familyDoor
  • Product groupDouble Casement
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
  • Height (mm)2040
  • Width (mm)2000
  • Depth (mm)100
Related
  • Material mainVinyl
  • Material secondaryGalvanized steel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryDoors - Swing Doors

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit